(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | Clamp unit/supplies | Main unit material | hardened steel |
---|---|---|---|
JAN code | 4548745357325 | Weight | 6250g |
Clamp unit/option | Unit | Clamp method | Top screw fixed type |
Compatible T-groove | 18 | Compatible Screws | M16 |
H3 Size | 40mm | H2 Size | 10 to 25mm |
D Size | 80mm | Details of materials | Hardened steel, aluminum |
Show More | |||
H1 Size | 261mm | H4 Size | 29mm |
Show Less |
Loading...
Type | Clamp unit/supplies | Main unit material | hardened steel |
---|---|---|---|
JAN code | 4548745357325 | Weight | 6250g |
Clamp unit/option | Unit | Clamp method | Top screw fixed type |
Compatible T-groove | 18 | Compatible Screws | M16 |
H3 Size | 40mm | H2 Size | 10 to 25mm |
D Size | 80mm | Details of materials | Hardened steel, aluminum |
Show More | |||
H1 Size | 261mm | H4 Size | 29mm |
Show Less |
Loading...
Type | Clamp unit/supplies | Main unit material | hardened steel |
---|---|---|---|
JAN code | 4548745357325 | Weight | 6250g |
Clamp unit/option | Unit | Clamp method | Top screw fixed type |
Compatible T-groove | 18 | Compatible Screws | M16 |
H3 Size | 40mm | H2 Size | 10 to 25mm |
D Size | 80mm | Details of materials | Hardened steel, aluminum |
Show More | |||
H1 Size | 261mm | H4 Size | 29mm |
Show Less |
【Product Specifications】
・Material-Quenched steel and aluminum
・Screw…M12
・D…57
・H1…163
・H2…0 to 12
・H3…26.8
・H4…21
Loading...
Type | Clamp unit/supplies | Main unit material | hardened steel |
---|---|---|---|
JAN code | 4548745357325 | Weight | 6250g |
Clamp unit/option | Unit | Clamp method | Top screw fixed type |
Compatible T-groove | 18 | Compatible Screws | M16 |
H3 Size | 40mm | H2 Size | 10 to 25mm |
D Size | 80mm | Details of materials | Hardened steel, aluminum |
Show More | |||
H1 Size | 261mm | H4 Size | 29mm |
Show Less |
Loading...
Loading...
Loading...
Type | Clamp unit/supplies | Main unit material | hardened steel |
---|---|---|---|
JAN code | 4548745357325 | Weight | 6250g |
Clamp unit/option | Unit | Clamp method | Top screw fixed type |
Compatible T-groove | 18 | Compatible Screws | M16 |
H3 Size | 40mm | H2 Size | 10 to 25mm |
D Size | 80mm | Details of materials | Hardened steel, aluminum |
Show More | |||
H1 Size | 261mm | H4 Size | 29mm |
Show Less |
Type | Clamp unit/supplies | Main unit material | hardened steel | JAN code | 4548745357325 |
---|---|---|---|---|---|
Weight | 6250g | Clamp unit/option | Unit | Clamp method | Top screw fixed type |
Compatible T-groove | 18 | Compatible Screws | M16 | H3 Size | 40mm |
H2 Size | 10 to 25mm | D Size | 80mm | Details of materials | Hardened steel, aluminum |
H1 Size | 261mm | H4 Size | 29mm |
Please check the type/dimensions/specifications of the part EA637EV-16 in the floating clamp series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy