• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Clamping Jaw (for EA637EV-12) EA637EV-103

Clamping Jaw (for EA637EV-12) EA637EV-103

【Product Specifications】
・Material …Hardened Steel
・For EA637EV-12
・The width …28mm
・Length …29.5mm
・Height …24.5mm

Part Number

Configured Part Number is shown.

EA637EV-103

Part Number
EA637EV-103
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637EV-103 in the Clamping Jaw (for EA637EV-12) EA637EV-103 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)