Clamping Jaw (for EA637EV-12) EA637EV-102

Clamping Jaw (for EA637EV-12) EA637EV-102

【Product Specifications】
・For EA637EV-12
・Material …Hardened Steel
・The width …28mm
・Length …29.5mm
・Height …21mm

Part Number

Configured Part Number is shown.

EA637EV-102

Part Number
EA637EV-102
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637EV-102 in the Clamping Jaw (for EA637EV-12) EA637EV-102 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)