Supporting Element EA637ES

Supporting Element EA637ES

【Product Specifications】
・Compatible screw-M12
・Width-55mm
・Height-78 to 83mm
・Stroke-5mm
・Material-Quenched steel and aluminum

Part Number

Configured Part Number is shown.

EA637ES

Part Number
EA637ES
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637ES in the Supporting Element EA637ES series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)