Wedge Block EA637EM-3

Wedge Block EA637EM-3

【Product Specifications】
・Material-Quenched steel
・H max…190
・H min…170
・B1…145
・B2…80
・L…175

Part Number

Configured Part Number is shown.

EA637EM-3

Part Number
EA637EM-3
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637EM-3 in the Wedge Block EA637EM-3 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)