(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Screw Jack EA637EA-210

Screw Jack EA637EA-210
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      22,270₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Quenched steel with anti-wear finish
・Pad hole-Dia. 12mm
・The pads EA637EP-1 to -3 can be attached.

Part Number
EA637EA-210
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 22,270.05

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Jack Main unit material hardened steel JAN code 4548745159479
Weight 4600g Main Body Size ø 80mm Receiving Surface Hole ø 12mm
Load capacity 170KN Maximum height(mm) 210 Minimum Height(mm) 140
Receiving Surface Size ø 70mm Surface processing Abrasion resistant finish

Please check the type/dimensions/specifications of the part EA637EA-210 in the Screw Jack EA637EA-210 series.