• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Step Block EA637DB-3

Step Block EA637DB-3

【Product Specifications】
・Material-Quenched steel with anti-wear finish
・H (min.)…220
・H (max.)…340
・A…80
・B…80

Part Number

Configured Part Number is shown.

EA637DB-3

Part Number
EA637DB-3
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637DB-3 in the Step Block EA637DB-3 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)