Setting Screw EA637CN-8

Setting Screw EA637CN-8

【Product Specifications】
・Material-Quenched steel
・Shape-Serrated
・L…25
・H…11.6
・K…Dia. 5.5
・SW1…13
・SW2…13

Part Number

Configured Part Number is shown.

EA637CN-8

Part Number
EA637CN-8
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637CN-8 in the Setting Screw EA637CN-8 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)