Setting Screw EA637CN-308

Setting Screw EA637CN-308

【Product Specifications】
・Material-Quenched steel
・L…8
・H…13
・I…13
・K…7.2
・SW…11

Part Number

Configured Part Number is shown.

EA637CN-308

Part Number
EA637CN-308
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637CN-308 in the Setting Screw EA637CN-308 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)