• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:30 to 19:30 (IST) 27/10/2019. We apologize for the inconvenience.

Setting Screw EA637CN-120

Setting Screw EA637CN-120

【Product Specifications】
・Material-Quenched steel
・Shape-Plane
・L…50
・H…27.3
・K…Dia. 20.0
・SW1…30
・SW2…30

Part Number

Configured Part Number is shown.

EA637CN-120

Part Number
EA637CN-120
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637CN-120 in the Setting Screw EA637CN-120 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)