• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Setting Screw EA637CM-16

Setting Screw EA637CM-16

【Product Specifications】
・Material-Quenched steel
・Screw…M16
・L…40
・H…20 to 38
・SW…24

Part Number

Configured Part Number is shown.

EA637CM-16

Part Number
EA637CM-16
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637CM-16 in the Setting Screw EA637CM-16 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)