Long Clamp [With Screw Hole] EA637CL-20

Long Clamp [With Screw Hole] EA637CL-20

【Product Specifications】
・Material-Quenched steel
・A…40
・B…60
・E…298
・I…47
・N…221

Part Number

Configured Part Number is shown.

EA637CL-20

Part Number
EA637CL-20
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637CL-20 in the Long Clamp [With Screw Hole] EA637CL-20 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)