• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Clamp [With Screw Hole] EA637CK-20

Clamp [With Screw Hole] EA637CK-20

【Product Specifications】
・Material-Quenched steel
・A…40
・B…50
・E…200
・I…38.0
・N…150

Part Number

Configured Part Number is shown.

EA637CK-20

Part Number
EA637CK-20
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637CK-20 in the Clamp [With Screw Hole] EA637CK-20 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)