(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
ESCO clamping parts (for hand tightening), clamp with screw hole.
Materials: Hardening steel
Minimum order quantity: 1 pc.
Type | Single clamp | Main unit material | hardened steel |
---|
Please check the type/dimensions/specifications of the part EA637CK-16 in the Clamp with screw hole series.
Part Number |
---|
EA637CK-12 |
EA637CK-20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Compatible bolts | Overall width (mm) | Overall length (mm) | A Size | JAN code | Weight | N Size | I Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,222.42 | 1 Piece(s) | 8 Day(s) or more | M12 | 35 | 110 | 20mm | 4548745356878 | 340g | 82mm | 21.5mm | ||
₹ 15,050.35 | 1 Piece(s) | 8 Day(s) or more | M20 | 50 | 200 | 40mm | 4548745356892 | 1800g | 150mm | 38.0mm |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy