(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Clamp with screw hole (Part Number)

Clamp with screw hole
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,222₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ESCO clamping parts (for hand tightening), clamp with screw hole.
Materials: Hardening steel
Minimum order quantity: 1 pc.

Part Number
EA637CK-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCompatible bolts Overall width
(mm)
Overall length
(mm)
A Size JAN code Weight N Size I Size

₹ 5,222.42

1 Piece(s) 8 Day(s) or more M123511020mm4548745356878340g82mm21.5mm

Loading...

  1. 1

Basic Information

Type Single clamp Main unit material hardened steel

Please check the type/dimensions/specifications of the part EA637CK-12 in the Clamp with screw hole series.

Product variants

Part Number
EA637CK-16
EA637CK-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCompatible bolts Overall width
(mm)
Overall length
(mm)
A Size JAN code Weight N Size I Size

₹ 7,406.31

1 Piece(s) 8 Day(s) or more M164014230mm4548745356885770g107mm28.0mm

₹ 15,050.35

1 Piece(s) 8 Day(s) or more M205020040mm45487453568921800g150mm38.0mm