(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
outside clamp unit

outside clamp unit
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16,072₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Quenched steel
・T slot…18
・H…20 to 35
・A…105
・L…125

Part Number
EA637CH-18
EA637CH-28
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA Size JAN code Weight Compatible T-groove Compatible Screws L size H Size

₹ 16,071.91

1 Piece(s) 9 Day(s) or more 105mm4548745356847840g18M12125mm20 to 35mm

₹ 36,752.96

1 Piece(s) 9 Day(s) or more 206mm45487453568615000g28M20255mm40 to 53mm

Loading...

  1. 1

Basic Information

Type Clamp unit/supplies Main unit material hardened steel Clamp unit/option Unit
Clamp method Top screw fixed type
X
whatsapp-qr whatsapp-icon