Tapered Fork Clamp EA637CC-20C

Tapered Fork Clamp EA637CC-20C

【Product Specifications】
・Material-Quenched steel with anti-wear finish
・Screw…M20,M22
・A…40
・B…62
・C…315

Part Number

Configured Part Number is shown.

EA637CC-20C

Part Number
EA637CC-20C
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637CC-20C in the Tapered Fork Clamp EA637CC-20C series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)