(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Tapered Fork Clamp EA637CC-12C

Tapered Fork Clamp EA637CC-12C
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,895₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Quenched steel with anti-wear finish
・Screw…M12,M14
・A…25
・B…38
・C…200

Part Number
EA637CC-12C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,894.64

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Single clamp Compatible bolts M12, M14 Overall width(mm) 38
Overall length(mm) 200 Main unit material hardened steel JAN code 4548745161755
Weight 910g Size A:25mm Surface processing Abrasion resistant finish

Please check the type/dimensions/specifications of the part EA637CC-12C in the Tapered Fork Clamp EA637CC-12C series.