(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Please note that if this product is ordered after 16:00, the order will not be received until the following day.
This is standard price, please register to see the actual price
Type | Clamp unit/supplies | Main unit material | hardened steel |
---|---|---|---|
JAN code | 4548745215908 | Clamp unit/option | Unit |
Clamp method | Top screw fixed type | Compatible T-groove | 16mm |
Set contents | 38 piece set (Step lock: medium size, large size x 4 each, stud bolt: 100 mm x 2, hex nut x 6, flat washer x 6, step clamp: 14 x 100 mm x 2/14 x 160 mm × 2 pieces, T-slot bolts: 63 mm × 2 pieces/100 mm × 4 pieces/160 mm × 4 pieces, extension nut × 2 pieces) | Compatible Screws | M14 |
Please note that if this product is ordered after 16:00, the order will not be received until the following day.
This is standard price, please register to see the actual price
Please note that if this product is ordered after 16:00, the order will not be received until the following day.
This is standard price, please register to see the actual price
Please note that if this product is ordered after 16:00, the order will not be received until the following day.
This is standard price, please register to see the actual price
Please note that if this product is ordered after 16:00, the order will not be received until the following day.
This is standard price, please register to see the actual price
Please note that if this product is ordered after 16:00, the order will not be received until the following day.
This is standard price, please register to see the actual price
Type | Clamp unit/supplies | Main unit material | hardened steel |
---|---|---|---|
JAN code | 4548745215908 | Clamp unit/option | Unit |
Clamp method | Top screw fixed type | Compatible T-groove | 16mm |
Set contents | 38 piece set (Step lock: medium size, large size x 4 each, stud bolt: 100 mm x 2, hex nut x 6, flat washer x 6, step clamp: 14 x 100 mm x 2/14 x 160 mm × 2 pieces, T-slot bolts: 63 mm × 2 pieces/100 mm × 4 pieces/160 mm × 4 pieces, extension nut × 2 pieces) | Compatible Screws | M14 |
Please note that if this product is ordered after 16:00, the order will not be received until the following day.
This is standard price, please register to see the actual price
Type | Clamp unit/supplies | Main unit material | hardened steel |
---|---|---|---|
JAN code | 4548745215908 | Clamp unit/option | Unit |
Clamp method | Top screw fixed type | Compatible T-groove | 16mm |
Set contents | 38 piece set (Step lock: medium size, large size x 4 each, stud bolt: 100 mm x 2, hex nut x 6, flat washer x 6, step clamp: 14 x 100 mm x 2/14 x 160 mm × 2 pieces, T-slot bolts: 63 mm × 2 pieces/100 mm × 4 pieces/160 mm × 4 pieces, extension nut × 2 pieces) | Compatible Screws | M14 |
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
【Product Specifications】
・
・Step block-Medium size and large size, 4 pcs each
・Stud bolt- -14: 100mm x 2-16, 18: 160mm x 2
・Hexagonal nut-6 pcs for each dim.
・Flat washer-6 pcs for each dim.
・Material-Quenched steel
・Compatible T-slot…16
・Compatible screw…M14
Please note that if this product is ordered after 16:00, the order will not be received until the following day.
This is standard price, please register to see the actual price
Type | Clamp unit/supplies | Main unit material | hardened steel |
---|---|---|---|
JAN code | 4548745215908 | Clamp unit/option | Unit |
Clamp method | Top screw fixed type | Compatible T-groove | 16mm |
Set contents | 38 piece set (Step lock: medium size, large size x 4 each, stud bolt: 100 mm x 2, hex nut x 6, flat washer x 6, step clamp: 14 x 100 mm x 2/14 x 160 mm × 2 pieces, T-slot bolts: 63 mm × 2 pieces/100 mm × 4 pieces/160 mm × 4 pieces, extension nut × 2 pieces) | Compatible Screws | M14 |
Please note that if this product is ordered after 16:00, the order will not be received until the following day.
This is standard price, please register to see the actual price
Please note that if this product is ordered after 16:00, the order will not be received until the following day.
This is standard price, please register to see the actual price
Please note that if this product is ordered after 16:00, the order will not be received until the following day.
This is standard price, please register to see the actual price
Please note that if this product is ordered after 16:00, the order will not be received until the following day.
This is standard price, please register to see the actual price
Please note that if this product is ordered after 16:00, the order will not be received until the following day.
This is standard price, please register to see the actual price
Type | Clamp unit/supplies | Main unit material | hardened steel |
---|---|---|---|
JAN code | 4548745215908 | Clamp unit/option | Unit |
Clamp method | Top screw fixed type | Compatible T-groove | 16mm |
Set contents | 38 piece set (Step lock: medium size, large size x 4 each, stud bolt: 100 mm x 2, hex nut x 6, flat washer x 6, step clamp: 14 x 100 mm x 2/14 x 160 mm × 2 pieces, T-slot bolts: 63 mm × 2 pieces/100 mm × 4 pieces/160 mm × 4 pieces, extension nut × 2 pieces) | Compatible Screws | M14 |
Type | Clamp unit/supplies | Main unit material | hardened steel | JAN code | 4548745215908 |
---|---|---|---|---|---|
Clamp unit/option | Unit | Clamp method | Top screw fixed type | Compatible T-groove | 16mm |
Set contents | 38 piece set (Step lock: medium size, large size x 4 each, stud bolt: 100 mm x 2, hex nut x 6, flat washer x 6, step clamp: 14 x 100 mm x 2/14 x 160 mm × 2 pieces, T-slot bolts: 63 mm × 2 pieces/100 mm × 4 pieces/160 mm × 4 pieces, extension nut × 2 pieces) | Compatible Screws | M14 |
Please check the type/dimensions/specifications of the part EA637C-16 in the step clamp set series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy