(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Tapered Clamp With Supporting Screw EA637BA-16

Tapered Clamp With Supporting Screw EA637BA-16
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,615₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Quenched steel with anti-wear finish
・Screw…M16 x 55
・A…25
・B…50
・C…125
・D x E…18 x 45

Part Number
EA637BA-16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 5,614.91

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Single clamp D×E 18×45mm Support screw M16×55
Compatible bolts M16 Overall width(mm) 50 Overall length(mm) 125
A Size 25mm Main unit material hardened steel JAN code 4548745209761
Surface processing Abrasion resistant finish

Please check the type/dimensions/specifications of the part EA637BA-16 in the Tapered Clamp With Supporting Screw EA637BA-16 series.