Dispenser for VA Wire EA632A-3

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 15968. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Weight-5.6kg
・Max load-35kg
・Application (example)-VVF: 1.6mm(2 cores, 3 cores, 4 cores),2.0mm(2, 3 cores), 2.6 mm (2 cores)IV: 1.25, 2, 3.5, 8mm2(300m)
・Inside cable dia.-180 to 260mm
・Dim. stored-Dia. 470 x 56(H)mm
・Table dia.-480mm