Loading...

Tray Sheave EA631GT-560

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 15966. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Roller dia. x Width-155 x 127mm
・Frame length…560mm
・Weight…7.7kg