Loading...

Hook Sheave EA631GC-450

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 15960. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Roller width-127mm
・Tensile strength-17.7kN
・Hook opening-25mm
・Roller material-Aluminum
・Roller dia.…450mm
・Weight…11.3kg

Hook Sheave EA631GC-450 | ESCO | MISUMI India