Loading...

Hook Sheave EA631GC-300

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 15959. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Roller width-127mm
・Tensile strength-17.7kN
・Hook opening-25mm
・Roller material-Aluminum
・Roller dia.…300mm
・Weight…6.8kg