Loading...

Four Hanging Wheels EA631EB-4

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 15947. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Aluminum roller
・Open/close with a thumbscrew
・Dim.…340 x 150 x 355(H)mm
・Max safe load…6860N(700kgf)
・Weight…4.5kg

Four Hanging Wheels EA631EB-4 | ESCO | MISUMI India