Loading...

Cable Puller EA630MA-1

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 15920. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Motor-AC100V, 90W
・Tension strength capacity-Slow speed:2.2kN Fast speed:1.4kN
・Winding-up speed-Low-speed:3.3m High-speed:5.7m/ Minutes
・With rope (Tetoron cross rope): dia.8mmx30m
・Size-730(L)x200(W)x145(H)
・Weight-9.6kg
・With foot switch
・It cannot be used for lifting up and lifting down of articles.

Cable Puller EA630MA-1 | ESCO | MISUMI India