Loading...

Swivel EA629GZ-3

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 15917. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Stainless steel
・Prevent the rope and cable from fouling.
・Load capacity…31.1kN
・Length…115.1mm
・Slot width…14.3mm

Swivel EA629GZ-3 | ESCO | MISUMI India