Rope Connector for Swivel (for EA629GZ-2) EA629GX-21

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 15914. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Body Size…50.8×119mm
・Enabled to pull up to 25.4mm cable.
・Steel-Made
・Swivel rotation prevents rope from being twisted.
・Used this along with EA629GZ-2
・Load Capacity …22.2kN