Loading...

Cremona Rope EA628TH-10B

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 15894. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Three-ply
・Material-Vinylon
・Rope dim.…10mm x 50m
・Tensile strength…11.4kN