(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

[Stainless Steel] Wire [with Clip] EA628SB-77

[Stainless Steel] Wire [with Clip] EA628SB-77

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA628SB-77

  • Overall length
    10m
  • Materials
    SUS304
  • Wire diameter
    2.50mm
  • Accessories
    2 clips
  • Wire Configuration
    7×7
  • Reference Applied Load
    160 kg
Part Number
EA628SB-77
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,855.09

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Overall length
    10m
  • Materials
    SUS304
  • Wire diameter
    2.50mm
  • Accessories
    2 clips
  • Wire Configuration
    7×7
  • Reference Applied Load
    160 kg

Product Description

【Product Specifications】
・With 2 clips
・Material-SUS304
・Wire rope construction-7 x 7
・Wire dia.…2.50mm
・Reference working load…160kg
・Length…10m

Specifications of EA628SB-77

  • Overall length
    10m
  • Materials
    SUS304
  • Wire diameter
    2.50mm
  • Accessories
    2 clips
  • Wire Configuration
    7×7
  • Reference Applied Load
    160 kg
Part Number
EA628SB-77
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,855.09

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1