(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 9/2/2025 to 4:30 (IST) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

7 × 7 Wire Rope (Stainless Steel / With Clips)

7 × 7 Wire Rope (Stainless Steel / With Clips)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 1,235.16 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA628SB-51
EA628SB-52
EA628SB-57
EA628SB-61
EA628SB-66
EA628SB-67
EA628SB-71
EA628SB-72
EA628SB-76
EA628SB-77
EA628SB-81
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall length Wire diameter Reference Applied Load

₹ 1,307.58

1 Piece(s) 5 Day(s) or more 5m 0.45mm 6 kg

₹ 1,710.67

1 Piece(s) 5 Day(s) or more 10m 0.45mm 6 kg

₹ 1,807.45

1 Piece(s) 5 Day(s) or more 10m 0.81mm 20 kg

₹ 1,235.16

1 Piece(s) 5 Day(s) or more 5m 1.00mm 30 kg

₹ 1,356.55

1 Piece(s) 5 Day(s) or more 5m 1.50mm 70 kg

₹ 1,831.65

1 Piece(s) 5 Day(s) or more 10m 1.50mm 70 kg

₹ 1,657.85

1 Piece(s) 5 Day(s) or more 5m 2.00mm 120 kg

₹ 2,407.60

1 Piece(s) 5 Day(s) or more 10m 2.00mm 120 kg

₹ 1,906.56

1 Piece(s) 5 Day(s) or more 5m 2.50mm 160 kg

₹ 2,855.09

1 Piece(s) 5 Day(s) or more 10m 2.50mm 160 kg

₹ 2,169.11

1 Piece(s) 5 Day(s) or more 5m 3.00mm 250 kg

Basic Specifications

  • Materials
    SUS304
  • Accessories
    2 clips
  • Wire Configuration
    7×7

Product Description

【Product Specifications】
・With 2 clips
・Material-SUS304
・Wire rope construction-7 x 7
・Wire dia.…0.45mm
・Reference working load…6kg
・Length…5m

Part Number
EA628SB-51
EA628SB-52
EA628SB-57
EA628SB-61
EA628SB-66
EA628SB-67
EA628SB-71
EA628SB-72
EA628SB-76
EA628SB-77
EA628SB-81
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall length Wire diameter Reference Applied Load

₹ 1,307.58

1 Piece(s) 5 Day(s) or more 5m 0.45mm 6 kg

₹ 1,710.67

1 Piece(s) 5 Day(s) or more 10m 0.45mm 6 kg

₹ 1,807.45

1 Piece(s) 5 Day(s) or more 10m 0.81mm 20 kg

₹ 1,235.16

1 Piece(s) 5 Day(s) or more 5m 1.00mm 30 kg

₹ 1,356.55

1 Piece(s) 5 Day(s) or more 5m 1.50mm 70 kg

₹ 1,831.65

1 Piece(s) 5 Day(s) or more 10m 1.50mm 70 kg

₹ 1,657.85

1 Piece(s) 5 Day(s) or more 5m 2.00mm 120 kg

₹ 2,407.60

1 Piece(s) 5 Day(s) or more 10m 2.00mm 120 kg

₹ 1,906.56

1 Piece(s) 5 Day(s) or more 5m 2.50mm 160 kg

₹ 2,855.09

1 Piece(s) 5 Day(s) or more 10m 2.50mm 160 kg

₹ 2,169.11

1 Piece(s) 5 Day(s) or more 5m 3.00mm 250 kg

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon