(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

7 × 7 Wire Rope (Stainless Steel)

7 × 7 Wire Rope (Stainless Steel)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 1,529.29 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA628SB-11
EA628SB-13
EA628SB-21
EA628SB-23
EA628SB-31
EA628SB-33
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Wire diameter Length Cutting Load

₹ 1,529.29

1 Piece(s) 5 Day(s) or more 1.0mm 10m 85 kg

₹ 3,181.58

1 Piece(s) 5 Day(s) or more 1.0mm 30m 85 kg

₹ 2,114.27

1 Piece(s) 5 Day(s) or more 2.0mm 10m 330 kg

₹ 5,041.42

1 Piece(s) 5 Day(s) or more 2.0mm 30m 330 kg

₹ 2,981.55

1 Piece(s) 5 Day(s) or more 3.0mm 10m 730kg

₹ 8,702.00

1 Piece(s) 5 Day(s) or more 3.0mm 30m 730kg
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Wire diameter Length Cutting Load

Basic Specifications

  • Materials
    SUS304
  • Accessories
    5 sleeves (aluminum tubes) for processing
  • Wire Configuration
    7×7

Product Description

【Product Specifications】
・Contained in an aluminum can (Swage the end of wire rope with crimping pliers when it is terminated.)
・Material-SUS304
・With 5 sleeves for processing
・Wire rope construction-7 x 7
・Wire dia.…1.0mm
・Breaking load…85kg
・Length…10m

Part Number
EA628SB-11
EA628SB-13
EA628SB-21
EA628SB-23
EA628SB-31
EA628SB-33
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Wire diameter Length Cutting Load

₹ 1,529.29

1 Piece(s) 5 Day(s) or more 1.0mm 10m 85 kg

₹ 3,181.58

1 Piece(s) 5 Day(s) or more 1.0mm 30m 85 kg

₹ 2,114.27

1 Piece(s) 5 Day(s) or more 2.0mm 10m 330 kg

₹ 5,041.42

1 Piece(s) 5 Day(s) or more 2.0mm 30m 330 kg

₹ 2,981.55

1 Piece(s) 5 Day(s) or more 3.0mm 10m 730kg

₹ 8,702.00

1 Piece(s) 5 Day(s) or more 3.0mm 30m 730kg
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Wire diameter Length Cutting Load

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list