• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.
[Steel] Hook (5 pcs) EA628RT-652

[Steel] Hook (5 pcs) EA628RT-652

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

【Product Specifications】
・Material-Iron(Black zinc plated)
・Best suited for the use with a band, belt, black rubber rope, etc.
・Applicable band width-25mm
・Size-48x37.6mm
・The hook inside diameter-15mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : EA628RT-652
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)