Loading...

Flat Plate Cutter EA627MA

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 15848. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Cut a hair-lead, veneer, vinyl chloride, and plastics by hand
・For metal plate (Stainless and copper plates up to 0.4mm)
・Portable type.
・Overall length-580mm
・Weight-1.9kg