Insulated Cable Grip EA626JA-1

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 15839. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Material-aramid fiber(kevlar)
・Since it has an excellent insulation capability, you can secure the safety for any wiring work in the vicinity of live wires.
・EA626JA-2 and -3 are double-knit.
・Working load(kN)-5.9
・Cable size-φ24 to 33
・Mesh length(mm)-700