Cable Grip EA626J-6

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 15837. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Material …Steel Wire
・For Traction Work Of Various Wires And Cables
・Work Tension Strength (kN)…10.0
・Cable Size (Dia mm)…49 To 60
・Mesh Length(Mm) …810