Loading...

Cable Grip Kit EA626GS

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 15827. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Cable dim. (dia.)-6.1 to 9.1mm, 9.2 to 12.6mm, 12.7 to 15.5mm, 15.6 to 18.9mm, 19.0 to 25.3mm, 25.4 to 31.5mm
・Steel
・Tensile strength-0.4-3.4kN

Cable Grip Kit EA626GS | ESCO | MISUMI India