Loading...

Heavy-Duty Cable Grip EA626GG-19

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 15810. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Flexible eye part
・For medium-duty work
・Mesh length-533.4 to 660.4mm
・Steel
・Working tensile strength…4.9kN
・Cable dim.…Dia. 15.6 to 18.9mm