Loading...

Heavy-Duty Cable Grip EA626GG-16

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 15809. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Flexible eye part
・For medium-duty work
・Mesh length-533.4 to 660.4mm
・Steel
・Working tensile strength…4kN
・Cable dim.…Dia. 12.7 to 15.5mm

Heavy-Duty Cable Grip EA626GG-16 | ESCO | MISUMI India