Loading...

Cable Grip EA626GF-76

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 15805. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・With rubber cover for -6 to -32.
・Steel
・Working tensile strength…9.4kN
・Cable dim.…Dia. 64 to 76mm

Cable Grip EA626GF-76 | ESCO | MISUMI India