Pulling Grip EA626B-48

Pulling Grip EA626B-48

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Enabled to pull wires.
・With flexible eye
・Steel
・The dimension can be discriminated by the color of the mesh mounting part.
・Working tensile strength(kN)…213.5
・Cable dim. (mm)…Dia. 51 to 63
・Mesh length (mm)…1270

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
-

Part Number : EA626B-48
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)