Pulling Grip EA626B-17

Pulling Grip EA626B-17

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

【Product Specifications】
・For light-duty work
・With flexible eye
・Steel
・Working tensile strength(kN)…37.81
・Cable dim. (mm)…Dia. 51 to 63
・Mesh length (mm)…635

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
-

Part Number : EA626B-17
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)