Loading...

Ratchet Cable Bender EA623GA

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 15749. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Bend capacity-Up to dia. 27(240mm2)
・Overall length-400mm
・Weight-3.5kg
・Only 100mm gap is sufficient to bend a cable by using a ratchet.