Loading...

Heavy-duty Wrench EA621DD-1A

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 15748. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Maximum Output Torque …3,000N・m
・Maximum Input Torque …180N・m
・Wrench Magnification …16.7Double
・Square Drive …Input Side :1/2 、Output Side :1
・Full length …138mm
・Weight …7.1kg
・The slide system Anti Power Reception
・Conventional products 25% Lightweight 。Slim &Compact 、Work efficiency of the workers。