Loading...

2500Nm Power Wrench(Flexible) EA621DC-2

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 15747. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Maximum output torque-2500N・m
・Maximum input torque-278N・m
・Length-250 to 270mm
・Wrench scale factor-Around 9 times
・With slide type reaction force
・Weight-6kg
・Square drive-Input: 1/2, Output: 1

2500Nm Power Wrench(Flexible) EA621DC-2 | ESCO | MISUMI India