Loading...

3/4" x 1" Sq Power Wrench EA621DA-300

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 15745. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Scale factor-Triple
・With reaction force
・For detaching wheel nut of large vehicle or large bolt of construction equipment, heavy equipment.
・Maximum output torque…2,550N・m
・Input…3/4"
・Output…1"