Raceway Puncher EA620YA

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 15743. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Punch capacity-Dia. 10.5mm(thickness: 1.6mm)
・Application dim.-Raceway DP1(40 x 30mm), DP2(40 x 45mm), M bar(CW-19), runner(45, 65)
・Do not use for a stainless steel and duct.
・No noise, No dust, No spark.
・Overall length-580mm
・Weight-2.5kg