Loading...

Hydraulic Puncher Set EA620TA

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Hydraulic pump
    ・Dedicated cylinder
    ・Set screw 3/8, 3/4 screw
    ・Color-L, M, S
    ・Puncher center gauge
    ・Dim.-320 x 80 x 120mm
    ・Punchable thickness-Mild stl sheet: 3.2mmStainless steel plate: 1.5mm
    ・Punch dim.…(thin stl pipe) 3/4, 1,1.1/4, 1.1/2, 2