Loading...

Punch Kit EA620GA

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 15717. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Weight-1.2kg
・Punch dim.-22.5, 28.3, 34.6, 43.2mm
・Center bolt-3/8, 3/4
・Punchable thickness-Mild steel 3.0mm

Punch Kit EA620GA | ESCO | MISUMI India