Loading...

Round Punch Unit Bolt Size 3/8" EA620G-20.4

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 15703. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Punchable thickness-Mild steel 3.0mm
・Enabled to bore a hole with a wrench
・Hole dim.…20.4mm